HVAC Systems
Easy integration with efficient airflow control for commercial and industrial environments.
Deliver more reliable equipment with up to 20× longer bearing life span, reducing field maintenance, downtime and building greater customer confidence.
| Bearing Life L10 (hours) | |||||
|---|---|---|---|---|---|
| Direction | Load (kN) | W30 Slim Smart EC 6308 / 6205 |
Player 1 | Player 2 | Player 3 |
| Axial | 0.8 | 250k | 18k | 18k | 76k |
| 1.0 | 150k | 9k | 9k | 38k | |
| 1.2 | 100k | 6k | 6k | 23k | |
| 1.4 | 60k | 4k | 4k | 15k | |
| 2.3 | 20k | 1k | 1k | 4k | |
| Radial | 0.2 | 250k | 50k | 50k | 150k |
| 0.4 | 150k | 19k | 19k | 70k | |
| 0.6 | 100k | 6k | 6k | 30k | |
| 0.9 | 60k | 2k | 2k | 10k | |
| 1.4 | 20k | 0.6k | 0.6k | 3k | |
Compact where it matters most
with improved mass distribution that gives OEMs greater flexibility to design more efficient and profitable equipment.
53% lower energy consumption than an IE3 motor, with performance you can measure in your own system.
*Estimated energy consumption comparison between a 10 hp induction motor and the 10 hp WEG W30Slim Smart EC, over the same operating period. Scenario based on variable speed operation: 4h at full load, 12h at medium load and 8h at minimum load.
With the drive built into the motor, you get a plug and play solution that reduces external wiring, simplifies setup and speeds up equipment installation.
Reliability when failure is not an option
Test efficiency, integration and energy savings before making a decision.
Deliver more reliable equipment with up to 20× longer bearing life span, reducing field maintenance, downtime and building greater customer confidence.
Easy integration with efficient airflow control for commercial and industrial environments.
Reliable 24/7 operation with improved part-load efficiency, while freeing up valuable system space.